Surge protection for LED systems 230 V IP65

Item no. 5092478 | EAN 4012196439034

5092478 / ÜSM-LED 230-65
1+N/PE
255 V
IP65
Product description
Product description
Surge protection module type 2+3 to DIN EN 61643-11 for 230/400 V power grids.
Appropriate for the protection of LED lighting and the LED driver.

• With visual function display
• Small size for the installation in the mast connection box
• IP65 and with 25 cm connection cable
• 1+NPE protective circuit with a maximum discharge capacity of 20 kA
• Surge limitation under 1,300 V or 1,000 V @ 5 kA
• Available with or without cut-off function of the lamp in case of malfunction

Application: Universally deployable in all lighting systems
To protect electronic devices such as LED luminaires against surge voltages
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • EurAsian Conformity
  • Transition from LPZ 1 to LPZ 3
  • Protection device to DIN EN 61643-11 or IEC 61643-11
  • Installation electrotechnical expertise
  • CO₂ footprint (PCF)
Technical data

Technical data

Connecting cable length 0,25 m
Dimension 230V
Installation type Miscellaneous
Integrated back-up fuse no
Lightning protection zone LPZ 2→3
Max. mains-side overcurrent protection 16
Maximum back-up fuse 16 A
Maximum continuous voltage (L-N) 255 V
Maximum continuous voltage (N-PE) 255 V
Maximum continuous voltage AC 255 V
Maximum discharge current (8/20 μs) 20 kA
Maximum discharge current (8/20 μs) [L-N] 20 kA
Maximum discharge current (8/20 μs) [N-PE] 20 kA
Network form Other
Nominal discharge current (8/20 µs) 10 kA
Nominal discharge current (8/20 µs) [L-N] 10 kA
Nominal discharge current (8/20 µs) [N-PE] 10 kA
Nominal voltage AC (50/60 Hz) 230 V
OBO_Nominal load current (input/output terminal) 16 A
Operating temperature, max. 80 °C
Operating temperature, min. -40 °C
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -40 °C
Pole version 1+N/PE
Protection level [L-N] ≤1,3
Protection rating IP65
Remote signalling no
Response time <25 ns
ROHS-conformant yes
Short-circuit resistant no
Signalling on device Visual
SPD to EN 61643-11 Type 2+3
SPD to IEC 61643-11 Class II+III
Test class, type 2 yes
Test class, type 3 yes
Version for 1+NPE

Connectivity options

Arrester surge current (8/20 µs) [total] 20 kA

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0131 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0131 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Pole version Maximum continuous voltage AC Protection rating Item no. Quantity SSU
ÜSM-LED 230-65 1+N/PE 255 V IP65 5092478
25 piece
Downloads

Download

EU declaration of conformity ÜSM-LED 230-65 / 5092478 , 0.11MB , pdf
Download

ÜSM-LED 230-65 / 5092478
Download