Surge protection
Data technology
Network technology
Network technology
Filter
Maximum continuous voltage AC
4,2 V (5)
5,2 V (1)
12 V (1)
41 V (2)
46 V (1)
120 V (1)
Maximum continuous voltage DC
6 V (5)
8 V (1)
18 V (1)
58 V (2)
65 V (1)
170 V (1)
Number of poles
1 (3)
4 (3)
8 (3)
9 (1)
15 (1)
6 products (12 Variants)
30
60
90
Select sort sequence
Title Descending
Title Ascending
Price Descending
Price Ascending
3 Variants
Surge protection for high-speed networks up to 1 GBit (Class EA/CAT6)
To product
3 Variants
Surge protection for high-speed networks up to 1 GBit (Class EA/CAT6)
To product
2 Variants
Combination arrester for 10Base2-/10Base5 networks
To product
Item no. 5082434
Data cable protection device for coaxial TV/camera systems
To product
Item no. 5082382
Fastening set for DIN profile rail
To product
2 Variants
Fine protection for 9-pole RS232 interface
To product