Surge protection
Data technology
Telecommunications
Telecommunications
Filter
Plug-in system
RJ11 (3)
RJ45 (2)
RJ45 8(8) (1)
Terminal (2)
Maximum continuous voltage AC
4,2 V (1)
120 V (6)
125 V (1)
Maximum continuous voltage DC
6 V (1)
170 V (6)
180 V (1)
Number of poles
2 (2)
4 (5)
8 (1)
Version for
Combi protection, 4 wires (2)
Fine protection, 4 wires (2)
Fine protection, 8 wires + shield (1)
5 products (8 Variants)
30
60
90
Select sort sequence
Title Descending
Title Ascending
Price Descending
Price Ascending
Item no. 5081690
Combination protection device TD-4/I for ISDN and DSL systems
To product
Item no. 5081698
Combination protection device TD-2D-V for VDSL systems
To product
Item no. 5081694
Combination protection device for ISDN and DSL systems
To product
4 Variants
Combination protection device TELE 4-C for ISDN RJ11
To product
Item no. 5081990
Fine protection 8-F for Ethernet networks (Class D/CAT 5)
To product