- Product description
-
Product descriptionWith thread.
Max. tightening torque: 8 Nm
-
- Technical data
-
Technical data
Breaking load 1,2 kN Connection type/component Thread Dimension 0-17mm Fastening type Bolts Flange thickness F max. 18 mm Hinge, adjustable no Hinged no Material Cast iron Max. Tightening torque 8 Nm Product series Support clamp ROHS-conformant yes Suitable for metric threaded rod 8 Thread metric 8 Dimensions
Dimension B 19 mm Dimension F 18 mm Dimension G (mm) M8 Dimension H 35 mm Dimension L 38 mm Height 35 mm Length 38 mm Width 19 mm - All types
- Downloads
-
Data sheet FL1-G M8 TG / 1488074 , 0.16MB , pdfEU declaration of conformity FL1-G M8 TG / 1488074 , 0.10MB , pdfEU declaration of conformity EU declaration of conformity ,UK Declaration of Conformity FL1-G M8 TG / 1488074 , 0.09MB , pdfREACH Declaration of conformity FL1-G M8 TG / 1488074 , 0.12MB , pdfRoHS Declaration of conformity FL1-G M8 TG / 1488074 , 0.12MB , pdf
Kazakhstan - English