Cable support systems
Support structures
Clamp fastenings
Beam clamps for screwing-in
Beam clamps for screwing-in
Filter
Length
31 mm (4)
38 mm (1)
44 mm (1)
58 mm (1)
Width
18 mm (1)
19 mm (1)
21 mm (1)
23,5 mm (1)
39 mm (1)
40 mm (1)
44 mm (1)
Height
20 mm (1)
30 mm (1)
35 mm (2)
36 mm (1)
42 mm (1)
54 mm (1)
84 mm (1)
93 mm (1)
105 mm (1)
Surface
Hot-dip galvanised (2)
Zinc slat (6)
Material
Cast iron (3)
Steel (8)
Thread metric
6 (1)
8 (1)
10 (2)
12 (1)
Flange thickness F max.
13 mm (1)
16 mm (4)
18 mm (1)
20 mm (1)
24 mm (1)
26 mm (1)
Breaking load
0,45 kN (3)
0,55 kN (2)
1,2 kN (1)
2,5 kN (1)
2,8 kN (1)
3,5 kN (1)
Max. Tightening torque
8 Nm (1)
18 Nm (1)
21 Nm (1)
Pipe/cable diameter, min.
20 mm (1)
30 mm (1)
36 mm (1)
Pipe/cable diameter, max.
25 mm (1)
32 mm (1)
40 mm (1)
6 products (11 Variants)
30
60
90
Select sort sequence
Title Descending
Title Ascending
Price Descending
Price Ascending
3 Variants
Screw-in beam clamp, with thread
To product
Item no. 1488111
Screw-in beam clamp, with hinge
To product
Item no. 1484702
Screw-in beam clamp, universal
To product
2 Variants
Hold-down clamp
To product
Item no. 1488587
Screw-in support clamp
To product
3 Variants
Screw-in support clamp, with pipe seat
To product