Screw-in spacer clip 705, double

Item no. 1371207 | EAN 4012195119418

1371207 / 705 D M6
1.25 mm
M6
13 mm
20 mm
Steel
Electrogalvanised
Product description
Product description
With M6 thread.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Bolt M5 x 14
Clamping range D, max. 20 mm
Clamping range D, min. 13 mm
Dimension 13-20mm
Fastening type Screw hole
Halogen-free no
Hole size M6
Material Steel
Material thickness 1,25 mm
Plastic-covered no
Product series 732 / 733
ROHS-conformant yes
Surface Electrogalvanised
UV-resistant yes
Version for Closed

Dimensions

Dimension A 71 mm
Dimension B 57 mm
Dimension D 20 mm
Dimension d min. 20 mm
Dimension m (mm) 20

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0829 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0829 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-27T00:00:00.000+0200
All types

All types

Types Material thickness Hole size Clamping range D, min. Clamping range D, max. Material Surface Item no. Quantity SSU
705 D M6 1.25 mm M6 13 mm 20 mm Steel Electrogalvanised 1371207
50 piece
Downloads

Download

EU declaration of conformity 705 D M6 / 1371207 , 0.10MB , pdf
Download
REACH Declaration of conformity 705 D M6 / 1371207 , 0.12MB , pdf
RoHS Declaration of conformity 705 D M6 / 1371207 , 0.13MB , pdf

705 D M6 / 1371207
Download