Screw-in spacer clip, universal

Item no. 1380028 | EAN 4012195120735

M6
Steel
Electrogalvanised
Product description
Product description
With M6 thread.
Universal clip with large tensioning area.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Bolt M5 x 16
Clamping range D, max. 20 mm
Clamping range D, min. 12 mm
Dimension 12-20mm
Fastening type Screw hole
Halogen-free no
Hole size M6
Material Steel
Material thickness 1,5 mm
Plastic-covered no
Product series 732 / 733
ROHS-conformant yes
Suitable in fire protection area no
Surface Electrogalvanised
UV-resistant yes
Version for Closed

Dimensions

Dimension A 48 mm
Dimension b 14 mm
Dimension B 35 mm
Dimension D 20 mm
Dimension d min. 20 mm
Dimension H 9 mm
Dimension L 48 mm
Dimension t1 (mm) 1,5 mm
Dimension t2 (mm) 1,5 mm
Dimension x 9 mm
Length 48 mm
Width 14 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0621 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0621 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Material thickness Hole size Clamping range D, min. Clamping range D, max. Material Surface Item no. Quantity SSU
2070 M6 G 1.5 mm M6 12 mm 20 mm Steel Electrogalvanised 1380028
50 piece
2071 M6 G 1.5 mm M6 20 mm 30 mm Steel Electrogalvanised 1380222
50 piece
2072 M6 G 2 mm M6 30 mm 44 mm Steel Electrogalvanised 1380427
25 piece
2073 M6 G 2 mm M6 44 mm 60 mm Steel Electrogalvanised 1380729
20 piece
Downloads

Download

EU declaration of conformity 2070 M6 G / 1380028 , 0.10MB , pdf
Download
REACH Declaration of conformity 2070 M6 G / 1380028 , 0.12MB , pdf

2070 M6 G / 1380028
Download