Screw-in spacer clip, universal

Item no. 1380729 | EAN 4012195121152

M6
Steel
Electrogalvanised
Product description
Product description
With M6 thread.
Universal clip with large tensioning area.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Bolt M6 x 25
Clamping range D, max. 60 mm
Clamping range D, min. 44 mm
Dimension 44-60mm
Fastening type Screw hole
Halogen-free no
Hole size M6
Material Steel
Material thickness 2 mm
Plastic-covered no
Product series 732 / 733
ROHS-conformant yes
Suitable in fire protection area no
Surface Electrogalvanised
UV-resistant yes
Version for Closed

Dimensions

Dimension A 102 mm
Dimension b 18 mm
Dimension B 86 mm
Dimension D 60 mm
Dimension d min. 60 mm
Dimension H 8 mm
Dimension L 102 mm
Dimension t1 (mm) 2 mm
Dimension t2 (mm) 2 mm
Dimension x 18 mm
Length 102 mm
Width 18 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2457 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,2457 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Material thickness Hole size Clamping range D, min. Clamping range D, max. Material Surface Item no. Quantity SSU
2070 M6 G 1.5 mm M6 12 mm 20 mm Steel Electrogalvanised 1380028
50 piece
2071 M6 G 1.5 mm M6 20 mm 30 mm Steel Electrogalvanised 1380222
50 piece
2072 M6 G 2 mm M6 30 mm 44 mm Steel Electrogalvanised 1380427
25 piece
2073 M6 G 2 mm M6 44 mm 60 mm Steel Electrogalvanised 1380729
20 piece
Downloads

Download

EU declaration of conformity 2073 M6 G / 1380729 , 0.10MB , pdf
Download
REACH Declaration of conformity 2073 M6 G / 1380729 , 0.12MB , pdf

2073 M6 G / 1380729
Download