Screw-in spacer clip, universal

Item no. 1383167 | EAN 4012195121510

M6
Steel
Electrogalvanised
Product description
Product description
With M6 thread.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Bolt M5 x 14
Clamping range D, max. 23 mm
Clamping range D, min. 19 mm
CO2 Footprint (GWP) Cradle-to-Gate 0,068 kg CO2e / 1 Piece
Dimension 19-23mm
Dimension A 48 mm
Dimension B 35 mm
Dimension b 14 mm
Dimension D 22,5 mm
Dimension d min. 22,5 mm
Dimension H 9 mm
Dimension L 48 mm
Dimension t1 (mm) 1,5
Dimension t2 (mm) 1,5
Dimension x 4 mm
Fastening type Screw hole
Halogen-free no
Hole size M6
Length 48 mm
Material Steel
Material thickness 1,5 mm
Plastic-covered no
Size Pg 16
Surface Electrogalvanised
UV-resistant yes
Version for Closed
Width 14 mm
All types

All types

Types Material thickness Hole size Clamping range D, min. Clamping range D, max. Material Surface Item no. Quantity SSU
2900 M6 13-16 G 1.5 mm M6 13.5 mm 16 mm Steel Electrogalvanised 1383094
50 piece
2900 M6 16-19 G 1.5 mm M6 16.5 mm 19 mm Steel Electrogalvanised 1383116
50 piece
2900 M6 18-21 G 1.5 mm M6 18 mm 21 mm Steel Electrogalvanised 1383132
50 piece
2900 M6 19-23 G 1.5 mm M6 19 mm 23 mm Steel Electrogalvanised 1383167
50 piece
2900 M6 24-29 G 1.5 mm M6 24 mm 29 mm Steel Electrogalvanised 1383213
50 piece
2900 M6 30-34 G 2 mm M6 30 mm 34 mm Steel Electrogalvanised 1383299
50 piece
2900 M6 33-38 G 2 mm M6 33 mm 38 mm Steel Electrogalvanised 1383310
25 piece
2900 M6 43-48 G 2 mm M6 43 mm 48 mm Steel Electrogalvanised 1383361
20 piece
2900 M6 39-42 G 2 mm M6 39 mm 42 mm Steel Electrogalvanised 1383418
25 piece
2900 M6 49-55 G 2 mm M6 49 mm 55 mm Steel Electrogalvanised 1383426
20 piece
2900 M6 54-60 G 2 mm M6 54 mm 60 mm Steel Electrogalvanised 1383485
20 piece
2900 M6 61-64 G 2 mm M6 61 mm 64 mm Steel Electrogalvanised 1383507
20 piece
Downloads

Download

EU declaration of conformity 2900 M6 19-23 G / 1383167 , 0.10MB , pdf
Download

2900 M6 19-23 G / 1383167
Download