Screw-in spacer clip, universal

Item no. 1383418 | EAN 4012195569237

M6
Steel
Electrogalvanised
Product description
Product description
With M6 thread.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Bolt M5 x 16
Clamping range D, max. 42 mm
Clamping range D, min. 39 mm
Dimension 39-42mm
Fastening type Screw hole
Halogen-free no
Hole size M6
Material Steel
Material thickness 2 mm
Plastic-covered no
Product series 732 / 733
ROHS-conformant yes
Size M40
Surface Electrogalvanised
UV-resistant yes
Version for Closed

Dimensions

Dimension A 79 mm
Dimension b 16 mm
Dimension B 64 mm
Dimension D 40 mm
Dimension H 6,5 mm
Dimension L 79 mm
Dimension t1 (mm) 2 mm
Dimension t2 (mm) 2 mm
Dimension x 5 mm
Length 79 mm
Width 16 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1432 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1432 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Material thickness Hole size Clamping range D, min. Clamping range D, max. Material Surface Item no. Quantity SSU
2900 M6 13-16 G 1.5 mm M6 13.5 mm 16 mm Steel Electrogalvanised 1383094
50 piece
2900 M6 16-19 G 1.5 mm M6 16.5 mm 19 mm Steel Electrogalvanised 1383116
50 piece
2900 M6 18-21 G 1.5 mm M6 18 mm 21 mm Steel Electrogalvanised 1383132
50 piece
2900 M6 19-23 G 1.5 mm M6 19 mm 23 mm Steel Electrogalvanised 1383167
50 piece
2900 M6 24-29 G 1.5 mm M6 24 mm 29 mm Steel Electrogalvanised 1383213
50 piece
2900 M6 30-34 G 2 mm M6 30 mm 34 mm Steel Electrogalvanised 1383299
50 piece
2900 M6 33-38 G 2 mm M6 33 mm 38 mm Steel Electrogalvanised 1383310
25 piece
2900 M6 43-48 G 2 mm M6 43 mm 48 mm Steel Electrogalvanised 1383361
20 piece
2900 M6 39-42 G 2 mm M6 39 mm 42 mm Steel Electrogalvanised 1383418
25 piece
2900 M6 49-55 G 2 mm M6 49 mm 55 mm Steel Electrogalvanised 1383426
20 piece
2900 M6 54-60 G 2 mm M6 54 mm 60 mm Steel Electrogalvanised 1383485
20 piece
2900 M6 61-64 G 2 mm M6 61 mm 64 mm Steel Electrogalvanised 1383507
20 piece
Downloads

Download

EU declaration of conformity 2900 M6 39-42 G / 1383418 , 0.10MB , pdf
Download

2900 M6 39-42 G / 1383418
Download