Note: This article is discontinued.

Separating clamp for ceiling mounting

Item no. 7215368 | EAN 4012196896479

101 mm
69 mm
Product description
Product description
Separating clamp as installation aid when mounting the PYROLINE® Con D BSK, type BSK 091016 and type BSK 121016, fire protection duct on the ceiling. Mounting of the clamp directly on the fastening anchors of the fire protection duct.


  • Fire protection duct for ceiling mounting
  • Fire resistance class I90
  • Function maintenance class E30
  • Fire resistance class I120
  • Function maintenance class E90
Technical data

Technical data

Colour zinc
Duct height, internal 105 mm
Duct width, internal 160 mm
Fastening type Screw-on
Material Steel
Product series PYROLINE® con BSK
ROHS-conformant yes
Surface Strip galvanised

Dimensions

Dimension A 40 mm
Dimension b 50 mm
Dimension B 80 mm
Dimension h 69 mm
Dimension H 101 mm
All types

All types

Types Dimension A Dimension B Dimension b Dimension H Dimension h Item no. Quantity SSU
BSK-B1016 40 mm 80 mm 50 mm 101 mm 69 mm 7215368
25 piece
BSK-B1026 65 mm 130 mm 75 mm 101 mm 69 mm 7215374
25 piece
Downloads

Download

No invitation to tender text is available for this product.