Separating piece for Rd 8−10 and FL 30−40 mm

Item no. 5336457 | EAN 4012195424871

5336457 / 233 A VA
8-10xFL30-40 mm
Product description
Product description
• Fit: Rd 8-10 x FL 30-40
• With 2 hexagonal bolts M8 x 20 (VA)
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Bimetal connector no
Dimension FL30-40/8-10
Fit 8-10xFL30-40 mm
Intermediate plate no
Material Stainless steel 1.4301
ROHS-conformant yes
Suitable for connection Round conductor Rd 8-10 / flat conductor Fl 30-40

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,4973 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,4973 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Fit Item no. Quantity SSU
233 A VA 8-10xFL30-40 mm 5336457
10 piece
Downloads

Download

233 A VA / 5336457
Download