Service outlet, square, for screed height 55 mm

Item no. 7405039 | EAN 4012195674443

5 mm
Product description
Product description
GES9 service outlet with a fixed construction height of 55 mm for use in installation trunking systems in dry rooms with dry-care floors in interior areas. With two installation housings for vertical mounting of Modul 45 devices and four strain reliefs. Two installation frames are required to mount Modul 45 devices.

The data modules are mounted using a maximum of two optional MPMT45 mounting plates.

The service outlet is equipped with universal fastening brackets.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Cable outlet version Swivellable cord outlet
Clamping range D, max. 31 mm
Clamping range D, min. 9 mm
Colour Graphite black; RAL 9011
Cover version Square
Device support to accept mounting boxes no
Dimension 263x263x59
Floor care Dry
Floor covering protection frame yes
Floor covering thickness 5 mm
Floor height, min. 58 mm
Frame version Carpet protection frame
Heavy-duty version no
Installation depth 58 mm
Length of external dimensions 263 mm
Length of installation dimensions 242 mm
Material Polyamide
Nominal size for device installation units 9
Number of installable devices 8
Opening mechanism Handle
Product series GES
ROHS-conformant yes
Screed height, min. 55 mm
Seal installation option no
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts yes
Suitable for underfloor ducts yes
Suitable for wet care no
Vertical load, large area to 5,000 N
Vertical load, small area to 3,000 N
Wide external dimensions 263 mm
Wide installation dimensions 242 mm
With floor covering recess no

Dimensions

Dimension h 55 mm
Height 59 mm
Length 263 mm
Width 263 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 6,3663 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 6,3663 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Floor covering thickness Nominal size for device installation units Opening mechanism Colour Item no. Quantity SSU
GES9 55U V 9011 5 mm 9 Handle Graphite black; RAL 9011 7405039
1 piece
GESR9 55U V 9011 5 mm R9 Graphite black; RAL 9011 - 7405049
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Installation frame for four single Modul 45® devices Installation frame for four single Modul 45® devices MT45V 4 7408670
5 piece
Installation frame for three single Modul 45® devices Installation frame for three single Modul 45® devices MT45V 3 7408672
5 piece
Installation frame for combination of 3x and 1x Modul 45® devices Installation frame for combination of 3x and 1x Modul 45® devices MT45V 3+1 7408680
5 piece
Installation frame for combination of 2x and 2x Modul 45® devices Installation frame for combination of 2x and 2x Modul 45® devices MT45V 2+2 7408682
5 piece
Separating retainer for module support, vertical Separating retainer for module support, vertical MT45V TW 7408693
1 piece
Installation frame for MT45V, terminated with protective contact socket Installation frame for MT45V, terminated with protective contact socket MT45V 3 3WS V 7408697
1 piece
Mounting plate 2 x data socket type C for System 55 Mounting plate 2 x data socket type C for System 55 MPMT45 2C 7408705
1 piece
Downloads

Download

No invitation to tender text is available for this product.