Service outlet with blanking cover and Allen slot, GES R2, nickel

Item no. 7408870 | EAN 4012196460786

Product description
Product description
Service outlet with blanking cover and Allen slot for GES R2 floor socket for direct installation in the MT R2 installation socket in indoor areas.

The cover version can be used as a cable outlet.

When closed, the floor socket can be wet-cleaned.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection rating IP 66
  • IK Code 10
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cable outlet version No cable outlet
Cover version Round
External diameter 140 mm
Floor care Wet
Floor covering protection frame yes
Material Die-cast zinc
Opening mechanism Tool
Product series GES R2
Protection rating (IP) when unused IP66
Protection rating IK code IK10
ROHS-conformant yes
Standard EN 50085-2-2
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Suitable for underfloor ducts no
Suitable for wet care yes
Surface Nickel-plated
Vertical load, large area to 15,000 N
Vertical load, small area to 3,000 N
With floor covering recess no

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,175 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,175 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Item no. Quantity SSU
GES R2B Ni 7408870
1 piece
GES R2B CuZn 7408872
1 piece
GES R2B Cu 7408874
1 piece
GES R2B Cr 7408876
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Installation socket, 1+1 empty Installation socket, 1+1 empty MT R2 1-1 7408838
1 piece
Screed box for GES R2 Screed box for GES R2 UD GES R2 7428526
1 piece
Downloads

Download

GES R2B Ni / 7408870
Download