Service outlet with hinged cover and locking slider, GES R2, nickel

Item no. 7408850 | EAN 4012196459278

Die-cast zinc
Product description
Product description
Service outlet with hinged cover and locking slider for GES R2 floor socket for direct installation in the MT R2 installation socket.

When closed, the floor socket can be wet-cleaned.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 66
  • IK Code 10
Technical data

Technical data

Approvals VDE
Cable outlet version Swivellable cord outlet
External diameter 140 mm
Floor care Wet
Floor covering protection frame yes
Installation depth 85 mm
Material Die-cast zinc
Opening mechanism Locking slider
Protection rating (IP) when unused IP66
Protection rating (IP) when used IP20
Protection rating IK code IK10
Standard EN 50085-2-2
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Suitable for underfloor ducts no
Suitable for wet care yes
Surface Nickel-plated
Version for Round
Vertical load, large area to 15,000 N
Vertical load, small area to 3,000 N
With floor covering recess no
All types

All types

Types Material Item no. Quantity SSU
GES R2 Ni Die-cast zinc 7408850
1 piece
GES R2 CuZn Die-cast zinc 7408852
1 piece
GES R2 Cu Die-cast zinc 7408854
1 piece
GES R2 Cr Die-cast zinc 7408856
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Mounting plate for data technology, type C Mounting plate for data technology, type C MP R2 2C 7408806
1 piece
Installation socket, double, VDE Installation socket, double, VDE MT R2 VDE 7408832
1 piece
Screed box for GES R2 Screed box for GES R2 UD GES R2 7428526
1 piece
Downloads

Download

Download

EU declaration of conformity GES R2 Ni / 7408850 , 0.10MB , pdf
Download

GES R2 Ni / 7408850
Download