Note: This article is discontinued.

Setting tool for nail anchor

Item no. 3498314 | EAN 4012196571505

3498314 / N-K SWZ SDS
M12
Product description
Product description
Setting tool for nail anchor, type N-K, with SDS plus seat.
Technical data

Technical data

Colour zinc
Material Steel
Pin dimension 12 mm
Surface Electrogalvanised
Thread M12
With hand protection no

Dimensions

Length 100 mm
All types

All types

Types Thread Item no. Quantity SSU
N-K SWZ SDS M12 3498314
1 piece
Downloads

Download

Download

N-K SWZ SDS / 3498314
Download