Side holder for cable gland

Item no. 6015425 | EAN 4012196649990

Steel
Strip galvanised
Product description
Product description
Conduit take-off bracket with punched hole for accepting cable glands.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Mesh cable tray, slant height 35 mm
  • Mesh cable tray, slant height 55 mm
  • Mesh cable tray, slant height 105 mm
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour zinc
Dimension 53 x 97
Hole diameter 20 mm
Maintain electrical functions no
Material Steel
ROHS-conformant yes
Rustproof steel, pickled no
Surface Strip galvanised

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,3849 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,3849 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Hole diameter Material Surface Item no. Quantity SSU
SH KAB 20 FS 20 mm Steel Strip galvanised 6015425
10 piece
SH KAB 25 FS 25 mm Steel Strip galvanised 6015433
10 piece
Downloads

Download

EU declaration of conformity SH KAB 20 FS / 6015425 , 0.10MB , pdf
Download

Download
Download

SH KAB 20 FS / 6015425
Download