Note: This article is discontinued.

Side holder, universal A2

Item no. 6015326 | EAN 4012195851875

Product description
Product description
Side holder to fasten cable trays, mesh cable trays and cable ladders to ceilings using a threaded rod.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Breaking load 0,5 kN
Dimension 75x36x2
Height 25 mm
Length 76 mm
Material Stainless steel
Material thickness 2 mm
Surface Bright, treated
Width 36 mm
All types

All types

Types Item no. Quantity SSU
SHU M12 A2 6015326
50 piece
Downloads

Download

EU declaration of conformity SHU M12 A2 / 6015326 , 0.10MB , pdf
Download

Download

SHU M12 A2 / 6015326
Download