Note: This article is discontinued.
You can find the current article here: 2003768 / UP Signal cover, flush-mounted outlet box
- Product description
-
Product descriptionSignal covers protect the interior, the screw domes and screw heads on plastering. The marking bristles allow simple location of the sockets and boxes after plastering. The signal covers can be used several times. After plastering, simply push the cover into the socket and remove the signal cover.
-
- Technical data
-
Technical data
Colour Red Dimension 60x30 Fastening type Plug-on cover Halogen-free yes Length 68 mm Material Polyethylene Sealable no Shape Miscellaneous Version, concealed and cavity wall cover Signal cover Width 32 mm With bolts no - All types
- Downloads
-
Data sheet UW ASD / 2003325 , 0.17MB , pdfREACH Declaration of conformity UW ASD / 2003325 , 0.12MB , pdfRoHS Declaration of conformity UW ASD / 2003325 , 0.13MB , pdf