Spacer A2

Item no. 6416448 | EAN 4012195706045

6416448 / DSK 25 A2
40 mm
45 mm
22.5 mm
stainless steel
Product description
Product description
Spacer for use in US 3 supports. The spacer increases the stability of the U-profile and prevents deformation of the support when tightening continuous hexagon bolts.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • U support
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour stainless steel
Dimension 46 x 40 x 22,5
Dimension 46x40x22,5
Material Stainless steel 1.4301
Product series US 3 Series
ROHS-conformant yes
Suitable for profile shapes U profile
Surface Bright, treated
With screw accessories no

Dimensions

Height 22,5 mm
Length 40 mm
Width 45 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,3936 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,3936 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Height Colour Item no. Quantity SSU
DSK 25 A2 40 mm 45 mm 22.5 mm stainless steel 6416448
10 piece
Downloads

Download

EU declaration of conformity DSK 25 A2 / 6416448 , 0.10MB , pdf
Download
REACH Declaration of conformity DSK 25 A2 / 6416448 , 0.12MB , pdf

DSK 25 A2 / 6416448
Download