Note: This article is discontinued.

Spacer for flat conductor, with square pin

Item no. 5030021 | EAN 4012195383413

5030021 / 708 30 SP
52 mm
max. FL30 mm
Product description
Product description
• Fit: FL 30 and FL 40
• With 2 cylinder bolts M5 x 12 (G) and over-piece
• With square pin
Technical data

Technical data

Dimension 30mm
Fit max. FL30 mm
Intermediate plate no
Material Steel
Surface Electrogalvanised

Dimensions

Dimension B 52 mm
All types

All types

Types Dimension B Fit Item no. Quantity SSU
708 30 SP 52 mm max. FL30 mm 5030021
50 piece
Downloads

Download

708 30 SP / 5030021
Download