Note: This article is discontinued. You can find the current article here: 2003749 / Sprung cover, 60 mm

Sprung cover, 60 mm

Item no. 2003223 | EAN 4012195024194

Product description
Product description
Sprung lid with centrally moulded, elastic spreading spring, for sockets with Ø 60 mm, lid edge is flush, surface is roughened.
  • Halogen-free; without chlorine, fluorine and bromine
  • Diameter 60 mm
Technical data

Technical data

Colour White
Diameter 60 mm
Dimension Ø70mm
Fastening type Spring cover
Flame-resistant acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C
Halogen-free yes
Material Polystyrene
Sealable no
Shape Round
With bolts no

Dimensions

Height 1 mm
All types

All types

Types Item no. Quantity SSU
UG 60 FD 2003223
25 piece
Downloads

Download

Download

EU declaration of conformity UG 60 FD / 2003223 , 0.10MB , pdf
Download
REACH Declaration of conformity UG 60 FD / 2003223 , 0.12MB , pdf
RoHS Declaration of conformity UG 60 FD / 2003223 , 0.13MB , pdf

UG 60 FD / 2003223
Download