Stainless steel pipe, V2A

Item no. 2046721 | EAN 4012195923657

Product description
Product description
Electrical installation pipe without threaded ends to EN 61386-1 for mechanical protection of cables. With burr-free inner wall. Corrosion protection class 4 (high).
Classification according to DIN EN 61386-1: 555711404010
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Function maintenance class E30
  • Function maintenance class E90
  • CO₂ footprint (PCF)
Technical data

Technical data

Brushed surface yes
Cavity wall installation yes
Classification code 55571
Concealed yes
Concrete installation yes
Connection 1, installation pipe Pipe end
Connection 2, installation pipe Pipe end
Dimension Ø20, 3000mm
Installation in the earth yes
Installation on wood yes
Installation outdoors yes
Machines and system installation yes
Material Stainless steel 1.4301
Permitted temperature range, max. 400 °C
Permitted temperature range, min. -45 °C
Pipe version Rigid without thread
Polished surface no
Product series Metal pipes
ROHS-conformant yes
Surface Bright, treated
Surface-mounted yes
Underfloor installation (bitumen, hot asphalt) yes
Underfloor installation (screed) yes
With sleeve no

Dimensions

Dimension D 20 mm
Dimension L 3000 mm
Dimension m (mm) M20
Dimension t 1 mm
Length 3000 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,7708 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 0,7708 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension m (mm) Item no. Quantity SSU
S16W A2 M16 2046720
30 m
S20W A2 M20 2046721
30 m
S25W A2 M25 2046722
30 m
S32W A2 M32 2046723
21 m
S40W A2 M40 2046724
15 m
S50W A2 M50 2046725
15 m
S63W A2 M63 2046726
9 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Stainless steel pipe bend, V4A Stainless steel pipe bend, V4A SB20W A4 2046761
10 piece
Stainless steel sleeve V4A Stainless steel sleeve V4A SV20W A4 2046771
15 piece

Mounting accessories

Products Types Item no. Quantity SSU
Pipe end cap, splittable, metric, light grey Pipe end cap, splittable, metric, light grey 129 TB M20 2047831
50 piece
Downloads

Download

Download

EU declaration of conformity S20W A2 / 2046721 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,
EU declaration of conformity EU declaration of conformity ,
REACH Declaration of conformity S20W A2 / 2046721 , 0.12MB , pdf
RoHS Declaration of conformity S20W A2 / 2046721 , 0.12MB , pdf

S20W A2 / 2046721
Download