Stand-off bracket A4

Item no. 6015632 | EAN 4012196937516

Screw-on
Stainless steel 1.4571
Bright, treated
Product description
Product description
Stand-off bracket for cable trays and mesh cable trays.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Dimension B200mm
Material Stainless steel 1.4571
Material thickness 4 mm
ROHS-conformant yes
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray yes
Surface Bright, treated
Tray fastening Screw-on
Version for Wall/ceiling clamp, trapezoidal profile

Dimensions

Dimension H 50 mm
Dimension L 30 mm
Dimension NW 200 mm
Dimension W 260 mm
Height 50 mm
Length 30 mm
Width 260 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,7465 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,7465 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Tray fastening Material Surface Item no. Quantity SSU
DBL 50 100 A4 Screw-on Stainless steel 1.4571 Bright, treated 6015630
10 piece
DBL 50 200 A4 Screw-on Stainless steel 1.4571 Bright, treated 6015632
10 piece
DBL 50 300 A4 Screw-on Stainless steel 1.4571 Bright, treated 6015633
10 piece
DBL 50 400 A4 Screw-on Stainless steel 1.4571 Bright, treated 6015634
10 piece
Downloads

Download

EU declaration of conformity DBL 50 200 A4 / 6015632 , 0.10MB , pdf
Download

Download
Download
Download

DBL 50 200 A4 / 6015632
Download