Stand-off bracket FS

Item no. 6015662 | EAN 4012196961641

Retaining lug
Steel
Strip galvanised
Product description
Product description
Stand-off bracket for stand-off of mesh cable trays on the floor or on the wall.

GRM mesh cable tray types with side heights of 35, 55 and 105 mm can be mounted onto the stand-off bracket.

Screwless fastening of the mesh cable tray on the stand-off bracket.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Mesh cable tray, slant height 35 mm
  • Mesh cable tray, slant height 55 mm
  • Mesh cable tray, slant height 105 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension B200mm
Material Steel
Material thickness 3 mm
ROHS-conformant yes
Suitable for cable ladder no
Suitable for cable tray no
Suitable for mesh cable tray yes
Surface Strip galvanised
Tray fastening Retaining lug
Version for Wall/ceiling clamp, trapezoidal profile

Dimensions

Dimension H 20 mm
Dimension L 30 mm
Dimension NW 206 mm
Dimension W 270 mm
Height 20 mm
Height 0,79 in
Length 30 mm
Width 270 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,4808 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,4808 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Tray fastening Material Surface Item no. Quantity SSU
DBLG 20 050 FS Retaining lug Steel Strip galvanised 6015646
20 piece
DBLG 20 100 FS Retaining lug Steel Strip galvanised 6015654
20 piece
DBLG 20 150 FS Retaining lug Steel Strip galvanised 6015658
20 piece
DBLG 20 200 FS Retaining lug Steel Strip galvanised 6015662
20 piece
DBLG 20 300 FS Retaining lug Steel Strip galvanised 6015670
20 piece
DBLG 20 400 FS Retaining lug Steel Strip galvanised 6015689
20 piece
DBLG 20 500 FS Retaining lug Steel Strip galvanised 6015693
25 piece
DBLG 20 600 FS Retaining lug Steel Strip galvanised 6015697
25 piece
Downloads

Download

EU declaration of conformity DBLG 20 200 FS / 6015662 , 0.10MB , pdf
Download

Download

DBLG 20 200 FS / 6015662
Download