Stand-off bracket FT

Item no. 6015672 | EAN 4012196043323

Retaining lug
Steel
Hot-dip galvanised
Product description
Product description
Stand-off bracket for stand-off of mesh cable trays on the floor or on the wall.

GRM mesh cable tray types with side heights of 35, 55 and 105 mm can be mounted onto the spacer clamp.

Screwless fastening of the mesh cable tray on the stand-off bracket.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Mesh cable tray, slant height 35 mm
  • Mesh cable tray, slant height 55 mm
  • Mesh cable tray, slant height 105 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension B300mm
Material Steel
Material thickness 3 mm
ROHS-conformant yes
Suitable for cable ladder no
Suitable for cable tray no
Suitable for mesh cable tray yes
Surface Hot-dip galvanised
Tray fastening Retaining lug
Version for Wall/ceiling clamp, trapezoidal profile

Dimensions

Dimension H 20 mm
Dimension L 40 mm
Dimension NW 306 mm
Dimension W 370 mm
Height 20 mm
Height 0,79 in
Length 40 mm
Width 370 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,8522 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,8522 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Tray fastening Material Surface Item no. Quantity SSU
DBLG 20 050 FT Retaining lug Steel Hot-dip galvanised 6015648
20 piece
DBLG 20 100 FT Retaining lug Steel Hot-dip galvanised 6015656
20 piece
DBLG 20 150 FT Retaining lug Steel Hot-dip galvanised 6015660
20 piece
DBLG 20 200 FT Retaining lug Steel Hot-dip galvanised 6015664
20 piece
DBLG 20 300 FT Retaining lug Steel Hot-dip galvanised 6015672
20 piece
DBLG 20 400 FT Retaining lug Steel Hot-dip galvanised 6015691
20 piece
DBLG 20 500 FT Retaining lug Steel Hot-dip galvanised 6015695
25 piece
DBLG 20 600 FT Retaining lug Steel Hot-dip galvanised 6015699
25 piece
Downloads

Download

EU declaration of conformity DBLG 20 300 FT / 6015672 , 0.10MB , pdf
Download

Download
Download

DBLG 20 300 FT / 6015672
Download