- Product description
-
Product descriptionStand-off bracket for cable trays and mesh cable trays.
-
- Technical data
-
Technical data
Colour zinc Dimension B100mm Material Steel Material thickness 3 mm ROHS-conformant yes Suitable for cable ladder no Suitable for cable tray yes Suitable for mesh cable tray yes Surface Hot-dip galvanised Tray fastening Screw-on Version for Wall/ceiling clamp, trapezoidal profile Dimensions
Dimension H 50 mm Dimension L 30 mm Dimension NW 100 mm Dimension W 160 mm Height 50 mm Length 30 mm Width 160 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 0,4478 kg CO2e / 1 Piece CO₂ Footprint (GWP) 0,4478 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 - All types
-
All types
- Downloads
-
Data sheet DBL 50 100 FT / 6015565 , 0.19MB , pdfEU declaration of conformity DBL 50 100 FT / 6015565 , 0.10MB , pdfUK Declaration of Conformity DBL 50 100 FT / 6015565 , 0.09MB , pdfREACH Declaration of conformity DBL 50 100 FT / 6015565 , 0.12MB , pdfRoHS Declaration of conformity DBL 50 100 FT / 6015565 , 0.12MB , pdfMounting instructions General information on the mounting of cable support systems , 2.65MB , pdfMounting instructions Mounting instructions, universal systems , 2.07MB , pdfMounting instructions Mounting instructions, U support systems , 2.02MB , pdf
Kazakhstan - English