Stand-off bracket FT

Item no. 6015581 | EAN 4012196785537

Screw-on
Steel
Hot-dip galvanised
Product description
Product description
Stand-off bracket for cable trays and mesh cable trays.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension B200mm
Material Steel
Material thickness 3 mm
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray yes
Surface Hot-dip galvanised
Tray fastening Screw-on
Version for Wall/ceiling clamp, trapezoidal profile

Dimensions

Dimension H 50 mm
Dimension L 30 mm
Dimension W 260 mm
Height 50 mm
Length 30 mm
Maß NW 200 mm
Width 260 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,5689 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,5689 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension B Tray fastening Material Surface Item no. Quantity SSU
DBL 50 100 FT - Screw-on Steel Hot-dip galvanised 6015565
20 piece
DBL 50 150 FT - Screw-on Steel Hot-dip galvanised 6015573
20 piece
DBL 50 200 FT - Screw-on Steel Hot-dip galvanised 6015581
20 piece
DBL 50 300 FT - Screw-on Steel Hot-dip galvanised 6015603
20 piece
DBL 50 400 FT - Screw-on Steel Hot-dip galvanised 6015611
20 piece
DBL 50 500 FT - Screw-on Steel Hot-dip galvanised 6015614
25 piece
DBL 50 600 FT 600 mm Screw-on Steel Hot-dip galvanised 6015617
20 piece
Downloads

Download

EU declaration of conformity DBL 50 200 FT / 6015581 , 0.10MB , pdf
Download

Download
Download
Download

DBL 50 200 FT / 6015581
Download