Note: This article is discontinued. You can find the current article here: 2147310 / proQuick clip, light grey

starQuick clip

Item no. 2146134 | EAN 4012195595656

Product description
Product description
Highly stable clip to accept plastic and metal electrical and sanitary pipes, as well as the Quick Pipe electrical installation pipe. Universal fastening options on walls, ceilings and steel structures, both indoors and outdoors. Flexible clamping range of several millimetres. Toolless pipe mounting. Can be arranged to up to Ø 28 mm, also with OBO Quick starQuick clip. For high load values, can be combined with double bracket. Can be mounted on profile rails for variable spacings and numbers of clips.
  • Underwriters Laboratories Inc., USA
  • Halogen-free; without chlorine, fluorine and bromine
  • UV-resistant
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Breaking load 0,8 kN
Clamping range D, max. 23,5 mm
Clamping range D, min. 19,5 mm
Closed yes
Colour Light grey; RAL 7035
Dimension 19,5-23,5mm
Expandable yes
Fastening type Screw hole
Flame-resistant acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C
Halogen-free yes
Material Polyamide
Nominal size 20-23
Number of cables/pipes 1
Product series Quick clip range
ROHS-conformant yes
UV-resistant yes
With inlay no

Dimensions

Dimension A 29 mm
Dimension B 17 mm
Dimension E 10 mm
Dimension F 4,5 mm
Dimension h 10,5 mm
Dimension H 43,5 mm
All types

All types

Types Nominal size Item no. Quantity SSU
SQ-10 LGR 10 2146053
100 piece
SQ-12 LGR 12-14 2146061
100 piece
SQ-15 LGR 15-16 2146096
100 piece
SQ-17 LGR 17-19 2146118
100 piece
SQ-20 LGR 20-23 2146134
50 piece
SQ-25 LGR 25-28 2146207
50 piece
SQ-28 LGR 28-32 2146215
50 piece
SQ-32 LGR 32-35 2146258
50 piece
SQ-40 LGR 40-44 2146320
25 piece
SQ-47 LGR 45-50 2146363
25 piece
SQ-51 LGR 50-54 2146444
15 piece
Downloads

Download

EU declaration of conformity SQ-20 LGR / 2146134 , 0.11MB , pdf
Download
REACH Declaration of conformity SQ-20 LGR / 2146134 , 0.12MB , pdf

SQ-20 LGR / 2146134
Download