Note: This article is discontinued. You can find the current article here: 2147340 / proQuick clip, jet black

starQuick clip, black

Item no. 2146164 | EAN 4012195655367

Product description
Product description
Cable brackets for isCon® cables for mounting on the building structure. Can also be used in the first 1.5 m.
Can be arranged next to each other and are made from a UV and weather-resistant polyamide.
  • Underwriters Laboratories Inc., USA
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Breaking load 0,8 kN
Clamping range D, max. 23,5 mm
Clamping range D, min. 19,5 mm
Closed yes
Colour Jet black; RAL 9005
Dimension 19,5-23,5mm
Expandable yes
Fastening type Screw hole
Halogen-free yes
Material Polypropylene
Nominal size 20-23
Number of cables/pipes 1
Product series Quick clip range
ROHS-conformant yes
UV-resistant yes
With inlay no

Dimensions

Dimension A 29 mm
Dimension B 17 mm
Dimension E 10 mm
Dimension F 4,5 mm
Dimension H 43,5 mm
Dimension h 10,5 mm
All types

All types

Types Nominal size Item no. Quantity SSU
SQ-20 SW 20-23 2146164
50 piece
SQ-25 LGR 25-28 2146207
50 piece
Downloads

Download

EU declaration of conformity SQ-20 SW / 2146164 , 0.11MB , pdf
Download
REACH Declaration of conformity SQ-20 SW / 2146164 , 0.12MB , pdf
RoHS Declaration of conformity SQ-20 SW / 2146164 , 0.12MB , pdf

SQ-20 SW / 2146164
Download