Note: This article is discontinued.

starQuick nut M6

Item no. 2146509 | EAN 4012195016069

2146509 / SQ M6
M6
Product description
Product description
Nut for insertion in starQuick clip, to mount the clip on an M6 thread.
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Closed no
Colour Light grey; RAL 7035
Dimension M6
Expandable yes
Fastening type Screw hole
Flame-resistant acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C
Halogen-free yes
Material Polycarbonate
Nominal size M6
Number of cables/pipes 1

Dimensions

Dimension A 17 mm
Dimension h 5 mm
Dimension L 15 mm
Dimension t 4 mm
All types

All types

Types Nominal size Item no. Quantity SSU
SQ M6 M6 2146509
100 piece
Downloads

Download

Download
Download
Download

EU declaration of conformity SQ M6 / 2146509 , 0.05MB , pdf
REACH Declaration of conformity SQ M6 / 2146509 , 0.12MB , pdf
RoHS Declaration of conformity SQ M6 / 2146509 , 0.13MB , pdf

SQ M6 / 2146509
Download