- Product description
-
Product descriptionStraight and angle connector for cable trays and fittings with a side height of 110 mm.
-
- Technical data
-
Technical data
Adjustable connector, horizontal no Articulated connector, vertical no Colour stainless steel Connection type Screw connector Dimension 110x200 Maintain electrical functions no Material Stainless steel 1.4301 ROHS-conformant yes Rustproof steel, pickled no Suitable for cable ladder no Suitable for cable tray yes Suitable for cable tray system height 110 mm Suitable for mesh cable tray no Surface Bright, treated Version for Straight connector Dimensions
Height 110 mm Height 4 in Length 200 mm Width 4 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 1,9677 kg CO2e / 1 Piece CO₂ Footprint (GWP) 1,9677 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 - All types
- Downloads
-
Data sheet RLVL 110 A2 / 6067948 , 0.20MB , pdfEU declaration of conformity RLVL 110 A2 / 6067948 , 0.10MB , pdfUK Declaration of Conformity RLVL 110 A2 / 6067948 , 0.09MB , pdfREACH Declaration of conformity RLVL 110 A2 / 6067948 , 0.12MB , pdfRoHS Declaration of conformity RLVL 110 A2 / 6067948 , 0.13MB , pdfMounting instructions Screwable cable trays with fittings for screwing and clamping , 5.98MB , pdfMounting instructions General information on the mounting of cable support systems , 2.65MB , pdfMounting instructions Rastbare Kabelrinnensysteme Magic , 12.16MB , pdf
Kazakhstan - English