Note: This article is discontinued.

Straight connector 60 FS, vertical

Item no. 6067101 | EAN 4012196456154

6067101 / RLVKV 60 FS
1.5 mm
50 mm
1.5 mm
Product description
Product description
The vertical straight connector can be used to connect cable trays with the side height 60 mm. Mitre joints that rise and fall up to an angle of 60° can also be realised with this connector.

The screw fastening ensures the continuity of the equipotential bonding.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Packaging without plastic
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical yes
Connection type Screw connector
Dimension 100x50
Height 2 in
Height 50 mm
Length 100 mm
Maintain electrical functions no
Material Steel
Plate thickness 1,5 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for cable tray system height 60 mm
Suitable for mesh cable tray no
Surface Strip galvanized
Version for Straight connector
Width 1,5 mm
All types

All types

Types Width Height Plate thickness Item no. Quantity SSU
RLVKV 60 FS 1.5 mm 50 mm 1.5 mm 6067101
10 piece
Downloads

Download

EU declaration of conformity RLVKV 60 FS / 6067101 , 0.10MB , pdf
Download

Download

RLVKV 60 FS / 6067101
Download