Straight connector cable ladders A4

Item no. 6208835 | EAN 4012196666799

6208835 / LVG 60 A4
60 mm
1.5 mm
Stainless steel 1.4571
Bright, treated
Product description
Product description
Straight connector as external connector to connect cable ladders and fittings with a side height of 60 mm and continuous rail perforation.

The bolt fastening ensures the continuity of the equipotential bonding.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 60 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour stainless steel
Connection type Screw connector
Dimension 64x150
Dimension 64x150
Material Stainless steel 1.4571
Plate thickness 1,5 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray no
Suitable for cable tray system height 60 mm
Suitable for mesh cable tray no
Surface Bright, treated
Version for Straight connector

Dimensions

Height 60 mm
Length 150 mm
Width 28 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,2579 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,2579 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Height Plate thickness Material Surface Item no. Quantity SSU
LVG 60 A4 60 mm 1.5 mm Stainless steel 1.4571 Bright, treated 6208835
10 piece
Downloads

Download

EU declaration of conformity LVG 60 A4 / 6208835 , 0.10MB , pdf
Download
REACH Declaration of conformity LVG 60 A4 / 6208835 , 0.12MB , pdf

Download

LVG 60 A4 / 6208835
Download