Straight connector cable ladders LVG FS

Item no. 6216545 | EAN 4012195065678

6216545 / LVG 110 FS
110 mm
1.5 mm
Steel
Strip galvanised
Product description
Product description
Straight connector as external connector to connect cable ladders and fittings with a side height of 110 mm and continuous rail perforation.


The bolt fastening ensures the continuity of the equipotential bonding.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 110 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour zinc
Connection type Screw connector
Dimension 114x250
Dimension 114x205
Material Steel
Plate thickness 1,5 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray no
Suitable for cable tray system height 110 mm
Suitable for mesh cable tray no
Surface Strip galvanised
Version for Straight connector

Dimensions

Height 110 mm
Length 250 mm
Width 28 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,2575 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,2575 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Height Plate thickness Material Surface Item no. Quantity SSU
LVG 110 FS 110 mm 1.5 mm Steel Strip galvanised 6216545
10 piece
Downloads

Download

EU declaration of conformity LVG 110 FS / 6216545 , 0.10MB , pdf
Download

Download

LVG 110 FS / 6216545
Download