Straight connector wide span system FS

Item no. 6227708 | EAN 4012196170470

6227708 / WRVL 160 FS
160 mm
2.5 mm
Product description
Product description
Straight connector for the connection of wide span cable trays and ladders of types WKSG and WKLG with a side height of 160 mm.

Including appropriate bolts, washers and nuts.

  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable tray, side height, 160 mm
  • Wide span cable ladder, side height 160 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour zinc
Connection type Screw connector
Dimension 160x500
Maintain electrical functions no
Material Steel
Plate thickness 2,5 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for cable tray system height 160 mm
Suitable for mesh cable tray no
Surface Strip galvanised
Version for Straight connector

Dimensions

Height 160 mm
Length 500 mm
Width 20 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 4,7809 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 4,7809 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Height Plate thickness Item no. Quantity SSU
WRVL 160 FS 160 mm 2.5 mm 6227708
2 piece
Downloads

Download

EU declaration of conformity WRVL 160 FS / 6227708 , 0.11MB , pdf
Download

WRVL 160 FS / 6227708
Download