Straight connector wide span system FT

Item no. 6091180 | EAN 4012196299232

6091180 / WRVL 110 FT
110 mm
2.5 mm
Product description
Product description
Longitudinal connector for the connection of wide span cable trays and ladders of type WKSG and WKLG with a side height of 110 mm. Including appropriate bolts and combination nuts.

Including appropriate bolts, washers and nuts.

  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable tray, side height, 110 mm
  • Wide span cable ladder, side height 110 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour zinc
Connection type Screw connector
Dimension 110x500
Maintain electrical functions no
Material Steel
Plate thickness 2,5 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for cable tray system height 110 mm
Suitable for mesh cable tray no
Surface Hot-dip galvanised
Version for Straight connector

Dimensions

Height 110 mm
Length 500 mm
Width 20 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 3,4473 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 3,4473 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Height Plate thickness Item no. Quantity SSU
WRVL 110 FT 110 mm 2.5 mm 6091180
2 piece
Downloads

Download

EU declaration of conformity WRVL 110 FT / 6091180 , 0.11MB , pdf
Download

WRVL 110 FT / 6091180
Download