Straight connector FT

Item no. 6067603 | EAN 4012196065899

6067603 / RLVK 60 FT
3.5 mm
56 mm
2 mm
Product description
Product description
For straight connections of cable trays, fittings and barrier strips (FT) with a side height of 60 mm.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • BET-tested to DIN EN 61537
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour zinc
Connection type Screw connector
CO₂ Footprint (GWP) Cradle-to-Gate 0,274 kg CO₂e / 1 Piece
Dimension 200 x 56
Dimension 60x100
Height 56 mm
Height 2 in
Length 100 mm
Maintain electrical functions no
Material Steel
Plate thickness 2 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for cable tray system height 60 mm
Suitable for mesh cable tray no
Surface Hot-dip galvanised
Version for Straight connector
Width 3,5 mm
All types

All types

Types Width Height Plate thickness Item no. Quantity SSU
RLVK 60 FT 3.5 mm 56 mm 2 mm 6067603
10 piece
Downloads

Download

EU declaration of conformity RLVK 60 FT / 6067603 , 0.10MB , pdf
Download

Download
Download

RLVK 60 FT / 6067603
Download