Note: This article is discontinued.

Support

Item no. 7216315 | EAN 4012195917250

67 mm
zinc
Product description
Product description
Support profile for suspended mounting of BSKM 0711, suitable as a suspension point to accept two M10 threaded rods and as the counter bearing to seal the joint, including nuts.
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Accessories yes
Colour zinc
Dimension 70x110
Dimension A 67 mm
Dimension d 196 mm
Dimension t 220 mm
Fire resistance class I − installation duct 120
Length 220 mm
Material Steel
Spare part no
Surface Strip galvanized
Type of accessory Threaded rod adapter
Width 67 mm
All types

All types

Types Length Width Colour Item no. Quantity SSU
BSKM-AD 0711 FS 220 mm 67 mm zinc 7216315
1 piece
BSKM-AD 1025 FS 360 mm 67 mm zinc 7216415
1 piece
Downloads

Download

No invitation to tender text is available for this product.