Support A2

Item no. 6221017 | EAN 4012196164479

6221017 / LAL 70 A2
45 mm
Product description
Product description
Support for fastening rising or falling cable ladders.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 45 mm
  • Cable ladder, side height 60 mm
  • Cable ladder, side height 110 mm
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour stainless steel
Dimension 70x50
Material Stainless steel 1.4301
ROHS-conformant yes
Surface Bright, treated

Dimensions

Height 45 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,4738 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,4738 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Height Item no. Quantity SSU
LAL 70 A2 45 mm 6221017
20 piece
Downloads

Download

EU declaration of conformity LAL 70 A2 / 6221017 , 0.10MB , pdf
Download
REACH Declaration of conformity LAL 70 A2 / 6221017 , 0.27MB , pdf

Download

LAL 70 A2 / 6221017
Download