Note: This article is discontinued.

Support clamp, for pipes, open/bottom

Item no. 1483763 | EAN 4012196502837

Product description
Product description
Beam clamp for knocking in with open pipe seat as individual fastening solution on the beam.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Breaking load 0,11 kN
Connection type/component Pipe/cable
Dimension 8-12,5mm
Fastening type Clamp
Flange thickness F max. 12,5 mm
Flange thickness F min. 8 mm
Hinge, adjustable no
Hinged no
Material Steel
Surface Zinc slat
Thread M6
Thread metric 6
All types

All types

Types Pipe/cable diameter, min. Flange thickness F min. Flange thickness F max. Item no. Quantity SSU
BCVPO 3-7 D20 20 mm 3 mm 7 mm 1483751
50 piece
BCVPO 8-12,5 D20 20 mm 8 mm 12.5 mm 1483761
50 piece
BCVPO 8-12,5 D25 - 8 mm 12.5 mm 1483763
50 piece
Downloads

Download

BCVPO 8-12,5 D25 / 1483763
Download