Support clamp, with pipe seat at bottom

Item no. 1488625 | EAN 4012197380984

45 mm
Product description
Product description
Support clamp for mounting pipes. Closed pipe seat at bottom. Fastening through knocking onto steel girders.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Breaking load 0,45 kN
Colour zinc
Connection type/component Pipe/cable
Dimension 3-7mm
Fastening type Clamp
Flange thickness F max. 7 mm
Flange thickness F min. 3 mm
Hinge, adjustable no
Hinged no
Material Steel
Pipe/cable diameter, max. 40 mm
Pipe/cable diameter, min. 36 mm
Product series Support clamp
ROHS-conformant yes
Surface Zinc slat

Dimensions

Dimension L 100 mm
Height 37 mm
Length 103 mm
Width 45 mm
All types

All types

Types Length Width Height Pipe/cable diameter, min. Pipe/cable diameter, max. Dimension L Flange thickness F min. Flange thickness F max. Item no. Quantity SSU
SCVPC 3-7 D25 81 mm 45 mm 37 mm 20 mm 25 mm 80 mm 3 mm 7 mm 1488621
50 piece
SCVPC 3-7 D32 90 mm 45 mm 37 mm 30 mm 32 mm 90 mm 3 mm 7 mm 1488623
50 piece
SCVPC 3-7 D40 103 mm 45 mm 37 mm 36 mm 40 mm 100 mm 3 mm 7 mm 1488625
50 piece
SCVPC 7-13 D25 89 mm 45 mm 37 mm 20 mm 25 mm 87 mm 7 mm 13 mm 1488629
50 piece
SCVPC 7-13 D32 97 mm 45 mm 37 mm 30 mm 32 mm 97 mm 7 mm 13 mm 1488631
50 piece
SCVPC 7-13 D40 110 mm 45 mm 37 mm 36 mm 40 mm 107 mm 7 mm 13 mm 1488633
50 piece
SCVPC 14-20 D25 92 mm 45 mm 36 mm 20 mm 25 mm 90 mm 14 mm 20 mm 1488637
50 piece
SCVPC 14-20 D32 100 mm 45 mm 36 mm 30 mm 32 mm 100 mm 14 mm 20 mm 1488639
50 piece
SCVPC 14-20 D40 113 mm 45 mm 36 mm 36 mm 40 mm 110 mm 14 mm 20 mm 1488641
50 piece
Downloads

Download

EU declaration of conformity SCVPC 3-7 D40 / 1488625 , 0.10MB , pdf
Download

SCVPC 3-7 D40 / 1488625
Download