Note: This article is discontinued.

Support clip

Item no. 1483985 | EAN 4012196503698

1483985 / BCCF 8-9 D20
7 mm
20 mm
8 mm
9 mm
Product description
Product description
Support clamp for cables of 7–20 mm.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Connection type/component Pipe/cable
Dimension 8-9mm
Flange thickness F max. 9 mm
Flange thickness F min. 8 mm
Material Steel
Pipe/cable diameter, max. 20 mm
Pipe/cable diameter, min. 7 mm
Product series Support clamp
Surface Zinc slat
All types

All types

Types Pipe/cable diameter, min. Pipe/cable diameter, max. Flange thickness F min. Flange thickness F max. Item no. Quantity SSU
BCCF 8-9 D20 7 mm 20 mm 8 mm 9 mm 1483985
100 piece
Downloads

Download

BCCF 8-9 D20 / 1483985
Download