Support rail, perforated GTP

Item no. 1115065 | EAN 4012195044352

1115065 / 2064 GTPL 2M
2000 mm
Product description
Product description
G rail G32 to DIN EN 50035 (previously DIN 46277 Part 1)
Support rail width 32 mm

Support rail width 32 mm.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • RoHS-conformant
  • CO₂ footprint (PCF)
Technical data

Technical data

Bundle 20 m
Dimension 2000x32x15
Drill hole spacing, centre 25 mm
Hole shape (ETIM) Long slot
Material Steel
Material thickness 1,5 mm
Product series Rail system
ROHS-conformant yes
Surface Electrogalvanised, transparently-passivated
Version for Perforated
Version, rails G rail

Dimensions

Height 15 mm
Length 2000 mm
Width 32 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,3353 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 1,3353 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Item no. Quantity SSU
2064 GTPL 2M 2000 mm 1115065
2 m
Downloads

Download

EU declaration of conformity 2064 GTPL 2M / 1115065 , 0.10MB , pdf
Download

2064 GTPL 2M / 1115065
Download