Note: This article is discontinued. You can find the current article here: 5095233 / Surge arrester V20, 3-pole + NPE, 150 V

Surge arrester, 3-pole + NPE 150 V

Item no. 5094644 | EAN 4012195240051

5094644 / V20-C 3+NPE-150
3+N/PE
150 V
IP20
Product description
Product description
Surge arrester, type 2

• Complete unit consisting of upper part and base, pre-mounted and ready for connection
• Suitable for TN and TT network systems
• Plug-in upper part; upper part can be separated from base without tools
• Incl. thermal and dynamic cut-off unit
• With visual display of defects
• High current conductivity and long service life
• Labelled connections

Application example: Residential buildings, single-family homes and industrial
* Complete = cover and base
Technical data

Technical data

Blow-out no
Dimension 150V
Installation type DIN rail 35 mm
Integrated back-up fuse no
Lightning protection zone LPZ 1→2
Max. mains-side overcurrent protection 125
Maximum back-up fuse 125 A
Maximum continuous voltage AC 150 V
Maximum discharge current (8/20 μs) 40 kA
Network form Other
Nominal discharge current (8/20 µs) 20 kA
Nominal voltage AC (50/60 Hz) 130 V
Operating temperature, max. 80 °C
Operating temperature, min. -40 °C
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -40 °C
Pole version 3+N/PE
Protection rating IP20
Remote signalling no
Response time <25 ns
Signalling on device Visual
SPD to EN 61643-11 Type 2
Test class, type 2 yes
Version for 3+NPE

Connectivity options

Arrester surge current (8/20 µs) [total] 80 kA
Conductor cross-section, rigid (single-wire/multiwire), max. 35 mm²
Conductor cross-section, rigid (single-wire/multiwire), min. 2,5 mm²

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,3784 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 1,3784 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Pole version Maximum continuous voltage AC Protection rating Item no. Quantity SSU
V20-C 3+NPE-150 3+N/PE 150 V IP20 5094644
1 piece
Downloads

Download

No invitation to tender text is available for this product.