Surge arrester V10 3-pole + NPE with remote signalling 280 V

Item no. 5094931 | EAN 4012195363941

5094931 / V10-C 3+NPE+FS
3+N/PE
280 V
IP20
Product description
Product description
Surge arrester, type 2+3

• Complete unit consisting of upper part and base, pre-mounted and ready for connection
• Suitable for TN-S and TT network systems
• Incl. thermal and dynamic cut-off unit
• With visual display of defects
• Version ...-FS with remote signalling and potential-free NO contact for function monitoring
• High current conductivity and long service life
• Labelled connections

Application example: Residential buildings, single-family homes
  • Russia, GOST The State Committee for Standards
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • EurAsian Conformity
  • Transition from LPZ 1 to LPZ 3
  • Protection device to DIN EN 61643-11 or IEC 61643-11
  • Remote signalling
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Blow-out no
Dimension 280V
Installation type DIN rail 35 mm
Lightning protection zone LPZ 1→3
Max. mains-side overcurrent protection 125
Maximum back-up fuse 125 A
Maximum continuous voltage AC 280 V
Maximum discharge current (8/20 μs) 20 kA
Network form Other
Nominal discharge current (8/20 µs) 10 kA
Nominal discharge current (8/20 µs) [L-N] 10 kA
Nominal discharge current (8/20 µs) [N-PE] 30 kA
Nominal voltage AC (50/60 Hz) 230 V
Operating temperature, max. 80 °C
Operating temperature, min. -40 °C
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -40 °C
Pole version 3+N/PE
Protection rating IP20
Remote signalling no
Response time <25 ns
Signalling on device Visual
SPD to EN 61643-11 Type 2+3
SPD to IEC 61643-11 Class II+III
Test class, type 2 yes
TN network form yes
TN-C-S network form yes
TN-S network form yes
TT network form yes

Connectivity options

Arrester surge current (8/20 µs) [total] 40 kA
Conductor cross-section, rigid (single-wire/multiwire), max. 35 mm²
Conductor cross-section, rigid (single-wire/multiwire), min. 2,5 mm²

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,1974 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 2,1974 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Pole version Maximum continuous voltage AC Protection rating Item no. Quantity SSU
V10-C 3+NPE+FS 3+N/PE 280 V IP20 5094931
1 piece
Downloads

Download

Download

No invitation to tender text is available for this product.