Note: This article is discontinued. You can find the current article here: 5095171 / Surge arrester V20, 1-pole, 320 V

Surge Controller V20 1pole 320V

Item no. 5094684 | EAN 4012195406624

5094684 / V20-C 1-320
1
320 V
IP20
Product description
Product description
Surge arrester, type 2, 320 V

• For surge protection equipotential bonding to VDE 0100-443 (IEC 60364-4-44)
• Arresting capacity to 40 kA (8/20) per pole
• Arrester, connectable with dynamic cut-off unit and visual function display
• Encapsulated, non-extinguishing zinc oxide varistor arrester for use in distributor housings

Application: Equipotential bonding (LPZ 1 to 2) in main and sub-distributors.
* Complete = cover and base
  • MAGYAR ELEKTROTECHNIKAI ELLENŐRZŐ INTÉZET Budapest, Hungary
  • Russia, GOST The State Committee for Standards
  • Underwriters Laboratories Inc., USA
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • EurAsian Conformity
  • Protection device to DIN EN 61643-11 or IEC 61643-11
  • Transition from LPZ 1 to LPZ 2
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Dimension 320V
Installation type DIN rail 35 mm
Integrated back-up fuse no
Lightning protection zone LPZ 1→2
Max. mains-side overcurrent protection 125
Maximum back-up fuse 125 A
Maximum continuous voltage AC 320 V
Maximum discharge current (8/20 μs) 40 kA
Network form TN
Nominal discharge current (8/20 µs) 20 kA
Nominal voltage AC (50/60 Hz) 230 V
Operating temperature, max. 80 °C
Operating temperature, min. -40 °C
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -40 °C
Pole version 1
Protection rating IP20
Response time <25 ns
ROHS-conformant yes
Signalling on device Visual
SPD to EN 61643-11 Type 2
SPD to IEC 61643-11 Class II
Test class, type 2 yes
Version for 1-pole

Connectivity options

Arrester surge current (8/20 µs) [total] 20 kA
Conductor cross-section, rigid (single-wire/multiwire), max. 35 mm²
Conductor cross-section, rigid (single-wire/multiwire), min. 2,5 mm²

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,4875 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,4875 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Pole version Maximum continuous voltage AC Protection rating Item no. Quantity SSU
V20-C 1-320 1 320 V IP20 5094684
1 piece
Downloads

Download

Download
Download

EU declaration of conformity V20-C 1-320 / 5094684 , 0.11MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

V20-C 1-320 / 5094684
Download