Note: This article is discontinued.

T and intersection cover, for trunking type WDK 100130

Item no. 6192726 | EAN 4012195042631

6192726 / WDK HK100130RW
282 mm
133 mm
130 mm
Pure white; RAL 9010
Product description
Product description
T and intersection cover for changing the direction of the WDK trunking. The fitting is preperforated at the side for the connection of different trunking cross-sections.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour Pure white; RAL 9010
Dimension 100x130mm
Dimension a 282 mm
Dimension b 133 mm
Dimension H 130 mm
Fastening type Lockable
for duct dimension 100 x 130
Height 100 mm
Length 282 mm
Maintain electrical functions no
Material Polyvinylchloride
Version for Hood fitting
Width 130 mm
All types

All types

Types Dimension a Dimension b Dimension H Colour Item no. Quantity SSU
WDK HK100130RW 282 mm 133 mm 130 mm Pure white; RAL 9010 6192726
2 piece
Downloads

Download

EU declaration of conformity WDK HK100130RW / 6192726 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.