Note: This article is discontinued.

T and intersection cover, for trunking type WDK 100230

Item no. 6192730 | EAN 4012195042709

6192730 / WDK HK100230RW
282 mm
233 mm
230 mm
Pure white; RAL 9010
Product description
Product description
T and intersection cover for changing the direction of the WDK trunking. The fitting is preperforated at the side for the connection of different trunking cross-sections.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour Pure white; RAL 9010
Dimension 100x230mm
Dimension a 282 mm
Dimension b 233 mm
Dimension H 230 mm
Fastening type Lockable
for duct dimension 100 x 230
Height 100 mm
Length 282 mm
Maintain electrical functions no
Material Polyvinylchloride
Version for Hood fitting
Width 230 mm
All types

All types

Types Dimension a Dimension b Dimension H Colour Item no. Quantity SSU
WDK HK100230RW 282 mm 233 mm 230 mm Pure white; RAL 9010 6192730
2 piece
Downloads

Download

EU declaration of conformity WDK HK100230RW / 6192730 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.