Note: This article is discontinued.

T and intersection cover, for trunking type WDK 80170

Item no. 6192718 | EAN 4012195042471

6192718 / WDK HK80170RW
282 mm
173 mm
170 mm
Pure white; RAL 9010
Product description
Product description
T and intersection cover for changing the direction of the WDK trunking. The fitting is preperforated at the side for the connection of different trunking cross-sections.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour Pure white; RAL 9010
Dimension 80x170mm
Dimension a 282 mm
Dimension b 173 mm
Dimension H 170 mm
Fastening type Lockable
for duct dimension 80 x 170
Height 80 mm
Length 282 mm
Maintain electrical functions no
Material Polyvinylchloride
Version for Hood fitting
Width 170 mm
All types

All types

Types Dimension a Dimension b Dimension H Colour Item no. Quantity SSU
WDK HK80170RW 282 mm 173 mm 170 mm Pure white; RAL 9010 6192718
2 piece
Downloads

Download

EU declaration of conformity WDK HK80170RW / 6192718 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.